Outdoor Climate Control

  • TopTherm Filter Fan Units
    TopTherm Filter Fan Units

    Complete fan unit for tool-free mounting on surfaces. Air throughput from 20 - 900 m³/h, protection category IP 54 as standard.

    More

  • TopTherm Filter Fan Units with EC technology
    TopTherm Filter Fan Units with EC technology

    Energy-efficient design of the RTT filter fans with EC technology. From 180 m³ / h with integrated control interface ( 0-10V / PWM input and tachometer output signal ) for controlling and monitoring the fan.

    More

  • Hose-proof hood for a higher protection category
    Hose-proof hood for a higher protection category

    Particularly for applications in the food industry, the hose-proof hood prevents the ingress of damp. IP 56 protection category is achieved in conjunction with the standard filter.

    More

  • Wall-mounted air conditioner Blue e + Outdoor Total cooling output 1.50 kW
    Wall-mounted air conditioner Blue e + Outdoor Total cooling output 1.50 kW

    Useful cooling output 1,500 W. The air conditioner can be mounted on the enclosure in three installation positions (external, partial internal and internal mounting).

    More

  • TopTherm Blue e Wall-Mounted Cooling Unit, UL Type 3R/4 Total cooling output 0.50 – 2.50 kW
    TopTherm Blue e Wall-Mounted Cooling Unit, UL Type 3R/4 Total cooling output 0.50 – 2.50 kW

    Energy-efficient Blue e wall-mounted cooling units in output categories 500 W to 2,500 W with e-Comfort controller, RiNano coating on the condenser and electrical condensate evaporation integrated as standard (from 1000 W), protection class UL Type 3R/4, 12.

    More

  • Enclosure Heater without fan
    Enclosure Heater without fan

    Enclosure heaters to regulate relative humidity, prevent temperatures from dropping below the dew point and stop condensation forming inside the enclosure. This prevents consequential damage associated with corrosion or electrical short circuits. Version without fan. Continuous thermal output 10 – 150 W.

    More

  • Enclosure Heater with fan
    Enclosure Heater with fan

    Enclosure heaters to regulate relative humidity, prevent temperatures from dropping below the dew point and stop condensation forming inside the enclosure. This prevents consequential damage associated with corrosion or electrical short circuits. Version with fan. Continuous thermal output 235 – 800 W.

    More

+
[X] Close

Required