Climate Control Accessories

Ventilation

Systems for targeted air routing and diversion in all areas of the enclosure. Cold air can be routed directly to precise areas of the enclosure using the air duct system. This eliminates the risk of air short circuits due to self-ventilated installed devices.

You're three steps away from the right air conditioning solution

With the Climate Control QuickFinder you can quickly and easily find the right air conditioning solution for your requirements. Receive the result conveniently by e-mail.

Ventilation

Enclosure internal fan

To prevent hot spots inside the enclosure and facilitate the ventilation of active enclosure climate control components.

Ventilation

Air duct system for roof-mounted cooling units and roof-mounted air-water heat exchangers

Cold air can be routed directly to specific areas of the enclosure using the air duct system. This eliminates the risk of air short circuits due to self-ventilated installed devices. The shallow ducts can be cut to the desired length.

Ventilation

Air duct adapter for air duct system and shallow air duct system

The adapter acts as a connection between the cooling unit (air inlet opening) and the air-duct system. Suitable for roof-mounted cooling units 3359.XXX and 3382.XXX

Ventilation

Deflector, 90° for air duct system

For targeted air deflection at the end of the shallow duct.

Ventilation

Shallow air duct system for roof-mounted cooling units and roof-mounted air-water heat exchangers

Cold air can be routed directly to specific areas of the enclosure using the air duct system. This eliminates the risk of air short circuits due to self-ventilated installed devices. The shallow ducts can be cut to the desired length.

Ventilation

Shallow duct extension

Extension kit for shallow air duct system 3286.850 for width, depth, or height length extensions in enclosures.

Ventilation

Stoppers for roof-mounted cooling units and roof-mounted air-water heat exchangers

To cover any cold air outlets that are not required.

Ventilation

Air diverter

Targeted cold air routing to avoid heat pockets. Especially well-suited for densely-packed electrical components in the enclosure.

Ventilation

Air Duct For lateral air routing

For the supply of cold air to switches with lateral air intake.