Power Distribution

Ri4Power TS 8

Modular building block system for low-voltage switchgear with design verification to IEC 61 439-1/-2 and DIN EN 61 439-1/-2, for use as control systems and energy distribution devices up to 5500 A.

Ri4Power TS 8

RiLine Busbar Systems

Up to 1600 A, 60 mm bar center distance, 3-pole and 4-pole, all-round contact hazard protection, globally accepted.

Ri4Power TS 8

Maxi-PLS Busbar System

Effective system technology in super-compact design, easy and infinitely variable mounting on 4 Maxi-PLS busbar mounting levels.

Ri4Power TS 8

Flat-PLS Busbar Systems

Large number of system configurations with standard, commercially available flat copper bars.

Ri4Power TS 8

100-185 mm Busbar Systems

Busbar systems up to 1250 A (100 mm), 1600 A (185 mm), 2500 A (150 mm), 3000 A (150 mm).

Ri4Power TS 8

Form 1-4 Compartment Configuration

Time-saving system assembly with innovative module components.

Ri4Power TS 8

Accessories