Keyboard, supports and drawers Rests Rests for command panels. Rests Support for mouse pad, pull-out with mouse holder Screw-fastened to the fold-out tray, to fit all standard mousepads up to 250 x 205 mm. Show products Rests Keyboard Support for command panels or surfaces Adjustable to different keyboard depths via a simple slide function. Show products Rests Utility bar, swiveling To support standard keyboards during programming and servicing work, rest requires mounting clearance of at least 300 mm to ensure problem-free pivoting. Show products Rests Support for mouse pad, swivel Mounted on the left/right keyboard rest, latches in place automatically, both when retracted and extended. Show products Rests Mouse Holder To fit mousepad rest, holds a standard mouse securely. Show products Rests Component shelves, collapsible Carbon steel Show products