Wallmounted enclosure

    Wallmounted enclosure

    These single door wallmount enclosures can be used for virtually any application. The WM series ensures NEMA protection through a secure locking system, foamed-in-place gasket, and knife-edge sealing surface. Features include a cold rolled steel body and door, and a zinc plated mounting panel.
Model No. Height Width Depth
 1034.250 400 mm (15.7˝) 300 mm (11.8˝) 210 mm (8.27˝)
 1045.250 500 mm (19.7˝) 400 mm (15.7˝) 210 mm (8.27˝)
 1050.250 500 mm (19.7˝) 500 mm (19.7˝) 210 mm (8.27˝)
 1060.250 600 mm (23.6˝) 600 mm (23.6˝) 210 mm (8.27˝)
 1073.250 760 mm (29.9˝) 760 mm (29.9˝) 300 mm (11.8˝)
 1076.250 760 mm (29.9˝) 600 mm (23.6˝) 210 mm (8.27˝)
 1077.250 760 mm (29.9˝) 760 mm (29.9˝) 210 mm (8.27˝)
 1244.250 400 mm (15.7˝) 400 mm (15.7˝) 210 mm (8.27˝)
 1350.250 500 mm (19.7˝) 500 mm (19.7˝) 300 mm (11.8˝)
 8017.528 300 mm (11.8˝) 300 mm (11.8˝) 150 mm (5.91˝)
 8017.529 400 mm (15.7˝) 300 mm (11.8˝) 150 mm (5.91˝)
 8017.530 400 mm (15.7˝) 400 mm (15.7˝) 150 mm (5.91˝)
 8017.531 400 mm (15.7˝) 500 mm (19.7˝) 150 mm (5.91˝)
 8017.532 500 mm (19.7˝) 400 mm (15.7˝) 150 mm (5.91˝)
 8017.533 500 mm (19.7˝) 500 mm (19.7˝) 150 mm (5.91˝)
 8017.534 600 mm (23.6˝) 400 mm (15.7˝) 150 mm (5.91˝)
 8017.535 600 mm (23.6˝) 500 mm (19.7˝) 150 mm (5.91˝)
 8017.536 600 mm (23.6˝) 600 mm (23.6˝) 150 mm (5.91˝)
 8017.541 400 mm (15.7˝) 500 mm (19.7˝) 210 mm (8.27˝)
 8017.544 500 mm (19.7˝) 600 mm (23.6˝) 210 mm (8.27˝)
 8017.545 600 mm (23.6˝) 400 mm (15.7˝) 210 mm (8.27˝)
 8017.546 600 mm (23.6˝) 500 mm (19.7˝) 210 mm (8.27˝)
 8017.549 600 mm (23.6˝) 760 mm (29.9˝) 210 mm (8.27˝)
 8017.551 760 mm (29.9˝) 500 mm (19.7˝) 210 mm (8.27˝)
 8017.554 900 mm (35.4˝) 600 mm (23.6˝) 210 mm (8.27˝)
 8017.555 900 mm (35.4˝) 760 mm (29.9˝) 210 mm (8.27˝)
 8017.557 900 mm (35.4˝) 900 mm (35.4˝) 210 mm (8.27˝)
 8017.558 1.050 mm (41.3˝) 760 mm (29.9˝) 210 mm (8.27˝)
 8017.559 1.050 mm (41.3˝) 900 mm (35.4˝) 210 mm (8.27˝)
 8017.560 1.200 mm (47.2˝) 900 mm (35.4˝) 210 mm (8.27˝)
 8017.561 600 mm (23.6˝) 500 mm (19.7˝) 250 mm (9.84˝)
 8017.562 600 mm (23.6˝) 600 mm (23.6˝) 250 mm (9.84˝)
 8017.563 760 mm (29.9˝) 600 mm (23.6˝) 250 mm (9.84˝)
 8017.566 900 mm (35.4˝) 600 mm (23.6˝) 250 mm (9.84˝)
 8017.567 900 mm (35.4˝) 760 mm (29.9˝) 250 mm (9.84˝)
 8017.569 1.050 mm (41.3˝) 900 mm (35.4˝) 250 mm (9.84˝)
 8017.570 1.200 mm (47.2˝) 900 mm (35.4˝) 250 mm (9.84˝)
 8017.571 1.500 mm (59.1˝) 900 mm (35.4˝) 250 mm (9.84˝)
 8017.574 600 mm (23.6˝) 500 mm (19.7˝) 300 mm (11.8˝)
 8017.575 600 mm (23.6˝) 600 mm (23.6˝) 300 mm (11.8˝)
 8017.576 760 mm (29.9˝) 600 mm (23.6˝) 300 mm (11.8˝)
 8017.578 900 mm (35.4˝) 600 mm (23.6˝) 300 mm (11.8˝)
 8017.579 900 mm (35.4˝) 760 mm (29.9˝) 300 mm (11.8˝)
 8017.581 900 mm (35.4˝) 900 mm (35.4˝) 300 mm (11.8˝)
 8017.586 1.050 mm (41.3˝) 900 mm (35.4˝) 300 mm (11.8˝)
 8017.588 1.200 mm (47.2˝) 900 mm (35.4˝) 300 mm (11.8˝)
 8017.591 1.500 mm (59.1˝) 900 mm (35.4˝) 300 mm (11.8˝)
 8017.594 900 mm (35.4˝) 760 mm (29.9˝) 400 mm (15.7˝)
 8017.595 1.200 mm (47.2˝) 900 mm (35.4˝) 400 mm (15.7˝)
 8017.597 1.500 mm (59.1˝) 900 mm (35.4˝) 400 mm (15.7˝)
 8017.598 760 mm (29.9˝) 600 mm (23.6˝) 500 mm (19.7˝)
 8017.599 1.200 mm (47.2˝) 900 mm (35.4˝) 500 mm (19.7˝)
 8018.902 760 mm (29.9˝) 760 mm (29.9˝) 250 mm (9.84˝)
 8018.963 500 mm (19.7˝) 500 mm (19.7˝) 250 mm (9.84˝)
 9851.538 600 mm (23.6˝) 400 mm (15.7˝) 250 mm (9.84˝)
+
[X] Close

Required