TS 8 Flange Mount Disconnect Enclosure

    TS 8 Flange Mount Disconnect Enclosure
    TS 8 Flange Mount Disconnect Enclosure

    Offering mechanical interlock where doors cannot be opened while system is energized and all doors must be closed to power the system ON. Simplified installation, slimmer flange door providing access behind the operator handle. Adapter plates for high and low amperage handles available.

Model No. Height Width Depth Doors
TS 9951.142 2000 mm (79 ") 800 mm (31 ") 500 mm (20 ") 1
TS 9951.146 2000 mm (79 ") 1000 mm (39 ") 600 mm (24 ") 1
TS 9951.134 1800 mm (71 ") 800 mm (31 ") 400 mm (16 ") 1
TS 9951.135 1800 mm (71 ") 800 mm (31 ") 500 mm (20 ") 1
TS 9951.138 1800 mm (71 ") 1600 mm (63 ") 500 mm (20 ") 2
TS 9951.130 1400 mm (55 ") 800 mm (31 ") 500 mm (20 ") 1
TS 9951.136 1800 mm (71 ") 1000 mm (39 ") 500 mm (20 ") 1
TS 9951.144 2000 mm (79 ") 800 mm (31 ") 800 mm (31 ") 1
TS 9951.145 2000 mm (79 ") 1000 mm (39 ") 500 mm (20 ") 1
TS 9951.147 2000 mm (79 ") 1600 mm (63 ") 500 mm (20 ") 2
TS 9951.154 2200 mm (87 ") 1000 mm (39 ") 500 mm (20 ") 1
TS 9951.131 1400 mm (55 ") 1000 mm (39 ") 500 mm (20 ") 1
TS 9951.137 1400 mm (71 ") 1600 mm (63 ") 500 mm (16 ") 2
TS 9951.150 2000 mm (79 ") 1800 mm (71 ") 500 mm (20 ") 2
TS 9951.140 1800 mm (71 ") 1800 mm (71 ") 500 mm (20 ") 2
TS 9951.143 2000 mm (79 ") 800 mm (31 ") 600 mm (24 ") 1
TS 9951.148 2000 mm (79 ") 1600 mm (63 ") 600 mm (24 ") 2
TS 9951.151 2000 mm (79 ") 1800 mm (71 ") 600 mm (24 ") 2
TS 9951.153 2200 mm (87 ") 800 mm (31 ") 600 mm (24 ") 1
+
[X] Close

Required