TS 8 section door for climate module concept for installing cooling modules

    TS 8 section door for climate module concept for installing cooling modules
    TS 8 section door for climate module concept for installing cooling modules
    TS 8 section door for climate module concept for installing cooling modules

    Carbon steel section doors to accommodate SK 3307.7XX to 3310.7XX climate control modules.
Model No. For For height For width Note
SK 3300.080 TS 8 1800 mm (71 ") 1200 mm (47 ") Device positioned on the left
SK 3300.120 TS 8 2000 mm (79 ") 1200 mm (47 ") Device positioned on the right
SK 3300.070 TS 8 2000 mm (79 ") 800 mm (31 ")
SK 3300.090 TS 8 2000 mm (79 ") 1200 mm (47 ") Device positioned on the left
SK 3300.110 TS 8 1800 mm (71 ") 1200 mm (47 ") Device positioned on the right
SK 3300.040 TS 8 1800 mm (71 ") 600 mm (24 ")
SK 3300.060 TS 8 1800 mm (71 ") 800 mm (31 ")
SK 3300.050 TS 8 2000 mm (79 ") 600 mm (24 ")
+
[X] Close

Required