Base/plinth corner pieces with base/plinth trim panels, front and rear, 100 mm stainless steel for VX, TS, SE

    Base/plinth corner pieces with base/plinth trim panels, front and rear, 100 mm stainless steel for VX, TS, SE

    Heavy-duty base/plinth corner pieces that self-position on the enclosure system, can be used with or without trim panels, depending on the application. Large openings in the corner piece for optimum access to the screw-fastening point, can be covered with plastic bay and corner covers.
    To the new base/plinth system VX
Model No. Height For width
VX 8620.050 100 mm (3.9 ˝) 600 mm (24 ˝)
VX 8620.051 100 mm (3.9 ˝) 800 mm (31 ˝)
VX 8620.052 100 mm (3.9 ˝) 1000 mm (39 ˝)
VX 8620.053 100 mm (3.9 ˝) 1200 mm (47 ˝)
+
[X] Close

Required