Base/plinth corner pieces with base/plinth trim panels, front and rear, 100 mm for VX, TS, TS IT, SE, CM, TP, PC, IW, TE

    Base/plinth corner pieces with base/plinth trim panels, front and rear, 100 mm for VX, TS, TS IT, SE, CM, TP, PC, IW, TE

    Base/plinth corner pieces with molded self-positioning to the bayed enclosure system, for use with or without trim panels depending on the application. Large openings in the base/plinth corner piece for best access to the screw-fastening point can be covered using bay and corner covers.
    To the new base/plinth system VX
Model No. Height For width Color
VX 8620.000 100 mm (3.9 ") 300 mm (12 ") RAL 9005
VX 8620.001 100 mm (3.9 ") 400 mm (16 ") RAL 9005
VX 8620.004 100 mm (3.9 ") 850 mm (33 ") RAL 9005
VX 8620.005 100 mm (3.9 ") 1000 mm (39 ") RAL 9005
VX 8620.007 100 mm (3.9 ") 1200 mm (47 ") RAL 9005
VX 8620.008 100 mm (3.9 ") 1600 mm (63 ") RAL 9005
VX 8620.009 100 mm (3.9 ") 1800 mm (71 ") RAL 9005
VX 8620.002 100 mm (3.9 ") 600 mm (24 ") RAL 9005
VX 8620.003 100 mm (3.9 ") 800 mm (31 ") RAL 9005
VX 8620.006 100 mm (3.9 ") 1100 mm (43 ") RAL 9005
+
[X] Close

Required