Enclosure Light

    Enclosure Light

    Rittal’s fluorescent lights are designed for quick and easy installation. The external terminal block means no need to disassemble the light to make electrical connections. Equipped with interference suppression capacitor or a RFI filter, they also come with or without a lamp shade or 115 V U.S. style receptacle.
Model No. Height Width Depth
SZ 9968.108 110 mm (4.3 ˝) 467 mm (18 ˝) 45 mm (1.8 ˝)
SZ 9968.112 110 mm (4.3 ˝) 620 mm (24 ˝) 45 mm (1.8 ˝)
SZ 9968.109 110 mm (4.3 ˝) 620 mm (24 ˝) 45 mm (1.8 ˝)
SZ 9968.111 110 mm (4.3 ˝) 467 mm (18 ˝) 45 mm (1.8 ˝)
+
[X] Close

Required