Base/plinth trim panels, side, 200 mm Stainless steel

Article number: TS 9977.494

Model no.: 0200H0800D SIDE PLINTH S-S 316

Base/plinth trim panels, side, 200 mm, stainless steel 316

Article number:
TS 9977.494
Model no.:
0200H0800D SIDE PLINTH S-S 316
Product description
For mounting between the base/plinth components. Base/plinth trims may be installed rotated through 90° in order to stabilise bayed base/plinth components.
Material
Stainless steel 1.4404 (AISI 316L)
Surface finish
Brushed, grain 400
Supply includes
2 plinth/base trim panels
Dimensions
Height: 200 mm
( Height: 7.87 ˝ )
Suitable for
Depth: = 800 mm
( Depth: = 31.5 ˝ )
Packaging unit
1 Pair
Customs tariff number
7326909099
UPC-Code
88056
Data sheets
Drawings