TS IT Network/Server Enclosure with glazed door for rack climate control, North American version

Article number: DK 5508.220

TS IT with glazed door for conventional networking tasks and for use with direct, rack-related climate control. This North American version is RAL 9005.

Side panels, divided With lockable cam lock, for TS IT

Baying connector, external for TS/TS

Quick-fit baying connector, three-piece for TS/TS

Gland plate for VX IT, TS IT, TX CableNet

Air baffle plates for TS IT 19" profile frames

Cable routing across the 482.6 mm (19") mounting level

Cable routing across the 482.6 mm (19") mounting level

Cable clamp rail for TS, TS IT

Article number:
DK 5508.220
Material
Carbon steel
Aluminum
Viewing door: Single-pane safety glass, 3 mm
Surface finish
Enclosure frame: Dipcoat-primed
Interior installation: Dipcoat-primed
Doors and roof: Dipcoat-primed, powder coated
Basic color
RAL 9005
Color
Enclosure frame and panels: RAL 9005
Interior installation: RAL 9005
Supply includes
Enclosure frame TS 8 with doors and roof plate
12 x 19” fasteners 1 U, contacting (supplied)
50 multi-tooth screws, conductive (supplied loose)
Glazed aluminum door, front, 180° hinges
Carob steel door rear, closed, vertically divided, 180° hinges
Lock front and rear: Comfort handle for semi-cylinders and security lock 3524 E
Roof plate, multi-piece, removable, with side cable entry in the depth and covered cut-out for fan mounting plate
Spacers to raise the fan cover plate, for passive cooling (supplied loose)
Dimensions
Width: 600 mm
Height: 2,000 mm
Depth: 1,000 mm
( Width: 23.6 ˝
Height: 78.7 ˝
Depth: 39.4 ˝ )
Height units
42 U
Height units
42 U
Distance between levels as delivered
745 mm
( 29.3 ˝ )
Design doors
Solid
Design of 19" mounting level(s)
Profile rails, 482.6 mm (19")
Load capacity
15,000 N
Note
The door-opening angle may vary depending on site requirements or applications
Base material
Carbon steel
Packaging unit
1 pc(s).
Weight/packaging unit
98.6 kg
( 217.4 lb. )
EAN
4028177678644
ETIM 7.0
EC002499
ECLASS 8.0
27180207
Approvals
UL + C-UL (listed)
Documentation
Info sheet
Instructions
Data sheets
Data sheets
Technical details
Visio Shapes