Complete caster for TS IT, North American

Article number: DK 9967.480

Model no.: CASTER KIT F-R TS-DK ENCL 600W RAL 9005

Front and rear caster plates that attach to the frame. Includes cable pass through holes.

Article number:
DK 9967.480
Model no.:
CASTER KIT F-R TS-DK ENCL 600W RAL 9005
Product description
Front and Rear caster plates that attach to the frame. Includes cable pass through holes. Supports dynamic load rating of 2250 lbs. per cabinet.
Basic color
RAL 9005
Color
RAL 9005
Supply includes
1 caster plate with 2 swivel casters and 1 caster plate with 2 fixed casters
Clearande floor
38 mm
( 1.5 ˝ )
Suitable for
Width: = 600 mm
( Width: = 23.6 ˝ )
Packaging unit
1 Pair
Customs tariff number
8473309000
UPC-Code
86540
Documentation
Instructions