Liquid Cooling Package LCP Rack DX

Article number: SK 3311.392

Model no.: LCP DX UL 20 KW RACK RAL 9005

Closed loop in row direct expansion cooling unit efficiently maintains proper server inlet temperatures contained entirely within the rack system.

Article number:
SK 3311.392
Model no.:
LCP DX UL 20 KW RACK RAL 9005
Benefits
Maximum energy efficiency due to EC fan technology and IT-based control
Minimal pressure loss at the air end, which in turn minimizes the power consumption of the fans
Temperature monitoring and control.
Redundant temperature sensor integrated at the air end
Minimal area load due to low weight
Absorbed thermal energy is emitted to the ambient air at the external condenser location, without heating up the installation room
Ideal for IT cooling of small and medium-sized locations
One or two racks can be cooled separately
Due to the speed-regulated compressor, the cooling output adapts to the actual requirements
Special maintenance of the LCP DX due to separation of cooling and server enclosures
Function principle
The LCP draws in the air at the sides at the rear of the server enclosures, cools it using high-performance compact impellers, and blows the cooled air back into the front part of the server enclosure at the sides
Color
RAL 9005
Max. cooling output
20 kW
( 68,243 BTU/h )
Duty cycle
100 %
Type of connection (electrical)
Connection clamp
Cooling medium
R410A
EC fan
Yes
Fans may be exchanged with the system operational
Yes
Temperature control
Infinitely variable fan control
Inverter-controlled compressor
Note
Ethernet cable 2482.720 required with SNMP network card 3311.320
Installation in bayed enclosure suite
Flush
Air throughput (unimpeded air flow)
At 50 Hz: 4,800 m³/h
( At 50 Hz: 2,825.2 cfm )
Dimensions
Width: 300 mm
Height: 2,000 mm
Depth: 1,200 mm
( Width: 11.8 ˝
Height: 78.7 ˝
Depth: 47.2 ˝ )
Modulation range
6 ‐ 20 kW
Operating temperature range
15 °C...35 °C
( 59 °F...95 °F )
Storage temperature range
-20 °C...60 °C
( -4 °F...140 °F )
Total cooling output/number of fan modules
20 kW
( 68,243 BTU/h )
Packaging unit
1 pc(s).
Weight/packaging unit
202 kg
( 445.3 lb. )
EAN
4028177940468
UPC-Code
91366
ECLASS 8.0
27180712
Approvals
UL
UL + C-UL (listed)
Documentation
Instructions
Data sheets
Drawings