TS 8 freestanding enclosures Stainless steel

Article number: TS 9977.469

Model no.: 2200H0800W0600D TS S-S 316

Baying systems TS 8 with mounting plate. Protection category IP 66 (UL Type 4X). Manufactured in stainless steel 1.4404 (AISI 316L) Enclosure widths include 600 and 800 mm.

Article number:
TS 9977.469
Model no.:
2200H0800W0600D TS S-S 316
Material
Enclosure frame: Stainless steel 1.4404 (AISI 316L), 1.5 mm
Roof: Stainless steel 1.4404 (AISI 316L), 1.5 mm, exterior brushed
Door: Stainless steel 1.4404 (AISI 316L), 2.0 mm, exterior brushed
Rear panel: Stainless steel 1.4404 (AISI 316L), 1.5 mm, exterior brushed
Gland plate: Stainless steel 1.4404 (AISI 316L), 2.5 mm
Surface finish
Enclosure frame and base plates: Uncoated
Door, roof and rear panel: Exterior brushed, grain size 400
Mounting panel: Zinc-plated
Supply includes
Gland plate
Padlockable handle
Dimensions
Width: 800 mm
Height: 2,200 mm
Depth: 600 mm
( Width: 31.5 ˝
Height: 86.6 ˝
Depth: 23.6 ˝ )
Packaging unit
1 pc(s).
Weight/packaging unit
136 kg
( 299.8 lb. )
Customs tariff number
7326908688
UPC-Code
88040
Approvals
UL + C-UL (listed)
Documentation
Additional information
Info sheet
Instructions
Load brochure
Protective conductor brochure
Data sheets
Drawings