Network/server enclosures TS IT with vented door, pre-configured, RAL 9005, North American version

Article number: IT 9982.114

Model no.: TS42U2842B

TS IT pre-configured with standard accessories. RAL 9005 (Black). Enclosures are complete with depth variable 482.6mm (19”) profile rails, casters, cable management, PDU brackets and locking front and rear vented doors. Available in a range of size variants with optional sidewalls and baying kits.

Article number:
IT 9982.114
Model no.:
TS42U2842B
Product description
TS IT pre-configured with standard accessories. RAL 9005 (Black). Enclosures are complete with depth variable 482.6mm (19”) profile rails, casters, cable management, PDU brackets and locking front and rear vented doors. Available in a range of size variants with optional sidewalls and baying kits.
Material
Carbon steel
Aluminum
Surface finish
Enclosure frame: Dipcoat-primed
Interior installation: Dipcoat-primed
Doors and roof: Dipcoat-primed, powder coated
Basic color
RAL 9005
Color
Enclosure frame and panels: RAL 9005
Interior installation: RAL 9005
Supply includes
Enclosure frame TS 8 with door and roof plate
Aluminum carbon steel door at the front, vented (vented surface area approx. 85% perforated), 180° hinges
Carbon steel door at rear, ventilated in one piece (free area in perforated carbon steel part approx. 85 %), 130° hinges
Front and rear comfort handles with push button keyed door lock
Installed caster kits
Installed leveling feet
M6 cage nuts (Package of 100)
M6 mounting screws (Package of 100)
Dual cable management walls pre-installed with integrated PDU mounting points
Dimensions
Width: 700 mm
Height: 2,000 mm
Depth: 1,050 mm
( Width: 27.6 ˝
Height: 78.7 ˝
Depth: 41.3 ˝ )
Installation height for components
42 U
Load capacity of the 19" levels
10,000 N
Note
The door-opening angle may vary depending on site requirements or applications
without side panels
Distance between levels as delivered
745 mm
( 29.3 ˝ )
Design of 19" mounting level(s)
Profile rails, 482.6 mm (19")
Design doors
Vented
Packaging unit
1 pc(s).
UPC-Code
90650
Approvals
UL + C-UL (listed)
Documentation
Instructions
Data sheets
Data sheets
Drawings
Technical details