- Article number:
- WM 9851.504
- Model no.:
- WM302408N43PT
- Material
- Door: Stainless steel, all-round foamed-in PU seal
Housing and door: Stainless steel 1.4301 (AISI 304)
Mounting plate: Carbon steel, zinc-plated - Surface finish
- Brushed
- Supply includes
- Housing with door(s)
Door hinged on left
Mounting plate
Wall mounting blind-nuts - Dimensions
- Width: 600 mm
Height: 760 mm
Depth: 210 mm( Width: 23.6 ˝
Height: 29.9 ˝
Depth: 8.27 ˝ ) - Dimensions of mounting plate (W x H)
- 730 mm x 549 mm( 28.7 ˝ x 21.6 ˝ )
- Protection category NEMA
- NEMA 4X
- Material thickness - door
- 2 mm( 0.08 ˝ )
- Material thickness - enclosure
- 1.5 mm( 0.06 ˝ )
- Material thickness – mounting plate
- 2.5 mm( 0.1 ˝ )
- Lock
- Lock version: 3-point locking system
- Packaging unit
- 1 pc(s).
- Weight/packaging unit
- 32 kg( 70.5 lb. )
- Customs tariff number
- 7326909099
- UPC-Code
- 87295
WM wall-mounted enclosure 304 stainless steel
Article number: WM 9851.504
Model no.: WM302408N43PT
These single door wallmount enclosures can be used for virtually any application. The WM series ensures NEMA protection through a secure locking system, foamed-in-place gasket, and knife-edge sealing surface. Features include a stainless steel body and door, and a zinc plated mounting panel.