TS 8 Flange Mount Disconnect Floormount Enclosure

Article number: TS 8018.812

Model no.: TSFM634720XC

Rittal's Floormount TS 8 combines the strength of unibody floormount enclosures with the flexibility of Rittal's revolutionary modular design. With its double door configuration and wide range of accessories, Rittal's Floormount TS 8 is sure to meet your UL Type 12 needs.

Article number:
TS 8018.812
Model no.:
TSFM634720XC
Product description
Rittal's Floormount TS 8 combines the strength of unibody floormount enclosures with the flexibility of Rittal's revolutionary modular design. With its double door configuration and wide range of accessories, Rittal's Floormount TS 8 is sure to meet your UL Type 12 needs. Includes operator handle interlocking kit to securely lock most commercially available operator handles to enclosure and door latch.
Material
Enclosure frame: Carbon steel, 1.5 mm
Roof: Carbon steel, 1.5 mm
Door: Carbon steel, 2.0 mm
Rear wall: carbon steel, 1.5 mm
Mounting plate: Carbon steel, 3.0 mm
Color
RAL 7035
Supply includes
Enclosure frame with door(s)
Roof plate
Rear panel, detachable
4 eyebolts
Dimensions
Width: 1,200 mm
Height: 1,600 mm
Depth: 500 mm
( Width: 47.2 ˝
Height: 63 ˝
Depth: 19.7 ˝ )
Packaging unit
1 pc(s).
Weight/packaging unit
108 kg
( 238.1 lb. )
UPC-Code
85555
Approvals
UL + C-UL (listed)
Documentation
Additional information
Instructions
Data sheets
Drawings