- Article number:
- SK 3311.445
- Model no.:
- LCP DX UL 12 KW INLINE RAL 9005
- Benefits
- Maximum energy efficiency due to EC fan technology and IT-based control
- Minimal pressure loss at the air end, which in turn minimizes the power consumption of the fans
- Control of the server inlet temperature
- Due to the speed-regulated compressor, the cooling output adapts to the actual requirements
- Redundant temperature sensor integrated at the air end
- Special maintenance of the LCP DX due to separation of cooling and server enclosures
- Absorbed thermal energy is emitted to the ambient air at the external condenser location, without heating up the installation room
- Ideal for IT cooling of small and medium-sized locations
- One or two racks can be cooled separately
- Function principle
- The LCP draws in the air at the sides at the rear of the server enclosures, cools it using high-performance compact impellers, and blows the cooled air back into the front part of the server enclosure at the sides
- Color
- RAL 9005
- Max. cooling output
- 12 kW( 40,946 BTU/h )
- Duty cycle
- 100 %
- Type of connection (electrical)
- Connection clamp
- Cooling medium
- R410A
- EC fan
- Yes
- Fans may be exchanged with the system operational
- Yes
- Temperature control
- Infinitely variable fan control
- Inverter-controlled compressor
- Note
- Ethernet cable 2482.720 required with SNMP network card 3311.320
- Installation in bayed enclosure suite
- Flush
- Air throughput (unimpeded air flow)
- At 50 Hz: 4,800 m³/h( At 50 Hz: 2,825.2 cfm )
- Dimensions
- Width: 300 mm
Height: 2,000 mm
Depth: 1,200 mm( Width: 11.8 ˝
Height: 78.7 ˝
Depth: 47.2 ˝ )
- Modulation range
- 3 ‐ 12 kW
- Operating temperature range
- 15 °C...35 °C( 59 °F...95 °F )
- Storage temperature range
- -20 °C...60 °C( -4 °F...140 °F )
- Total cooling output/number of fan modules
- 12 kW( 40,946 BTU/h )
- Packaging unit
- 1 pc(s).
- Weight/packaging unit
- 201 kg( 443.1 lb. )
- UPC-Code
- 90424
- ECLASS 8.0
- 27180712