Network/server enclosures TS IT with vented door, pre-configured, RAL 9005, North American version

Article number: IT 9982.102

Model no.: TS42U2842BSW

TS IT pre-configured with standard accessories. RAL 9005 (Black). Enclosures are complete with depth variable 482.6mm (19”) profile rails, casters, cable management, PDU brackets and locking front and rear vented doors. Available in a range of size variants with optional sidewalls and baying kits.

Article number:
IT 9982.102
Model no.:
TS42U2842BSW
Product description
TS IT pre-configured with standard accessories. RAL 9005 (Black). Enclosures are complete with depth variable 482.6mm (19”) profile rails, casters, cable management, PDU brackets and locking front and rear vented doors. Available in a range of size variants with optional sidewalls and baying kits.
Material
Carbon steel
Aluminum
Surface finish
Enclosure frame: Dipcoat-primed
Interior installation: Dipcoat-primed
Doors and roof: Dipcoat-primed, powder coated
Basic color
RAL 9005
Color
Enclosure frame and panels: RAL 9005
Interior installation: RAL 9005
Supply includes
Enclosure frame TS 8 with door and roof plate
Aluminum sheet steel door at the front, vented (vented surface area approx. 85% perforated), 180° hinges
Carbon steel door at rear, ventilated in one piece (free area in perforated sheet metal part approx.  85 %), 130° hinges
Front and rear comfort handles with push button keyed door lock
Installed caster kits
Installed leveling feet
M6 cage nuts (Package of 100)
M6 mounting screws (Package of 100)
Solid sidewalls, pre-installed
Dual cable management walls pre-installed with integrated PDU mounting points
Dimensions
Width: 700 mm
Height: 2,000 mm
Depth: 1,050 mm
( Width: 27.6 ˝
Height: 78.7 ˝
Depth: 41.3 ˝ )
Installation height for components
42 U
Load capacity of the 19" levels
10,000 N
( 2,248.089 lbf. )
Note
The door-opening angle may vary depending on site requirements or applications
with side panels
Distance between levels as delivered
745 mm
( 29.3 ˝ )
Design of 19" mounting level(s)
Profile rails, 482.6 mm (19")
Design doors
Vented
Packaging unit
1 pc(s).
Customs tariff number
7326909099
UPC-Code
92828
Approvals
UL + C-UL (listed)
Documentation
Instructions
Data sheets
Data sheets
Drawings
Technical details