WM wall-mounted disconnect enclosure

Article number: WM 8018.976

Model no.: WM202208XC

These flange mount disconnect wallmount enclosures can be used for virtually any application. The WM series ensures NEMA protection through a secure locking system, foamed-in-place gasket, and knife-edge sealing surface. Features include a cold rolled steel body and door, and a zinc plated mounting panel.

Article number:
WM 8018.976
Model no.:
WM202208XC
Product description
These flange mount disconnect wallmount enclosures can be used for virtually any application. The WM series ensures NEMA protection through a secure locking system, foamed-in-place gasket, and knife-edge sealing surface. Features include a cold rolled steel body and door, and a zinc plated mounting panel.
Material
Door: Carbon steel, 2.0 mm, all-round foamed-in PU seal
Housing: Carbon steel
Mounting plate: Carbon steel, zinc-plated
Surface finish
Dipcoat-primed and powder-coated, textured paint
Color
RAL 7035
Supply includes
Housing with door(s)
Door hinged on left
Mounting plate
Rear wall mounting holes
Flange door with universal disconnect cutout
2-point latching L-Handle
Dimensions
Width: 550 mm
Height: 500 mm
Depth: 210 mm
( Width: 21.7 ˝
Height: 19.7 ˝
Depth: 8.27 ˝ )
Dimensions of mounting plate (W x H)
449 mm x 475 mm
( 17.7 ˝ x 18.7 ˝ )
Protection category NEMA
NEMA 4
UL Type 4/3R/12
Material thickness - door
2 mm
( 0.08 ˝ )
Material thickness - enclosure
2 mm
( 0.08 ˝ )
Material thickness – mounting plate
2.5 mm
( 0.1 ˝ )
Packaging unit
1 pc(s).
Weight/packaging unit
22 kg
( 48.5 lb. )
Customs tariff number
7326909099
UPC-Code
85753
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Documentation
Additional information
Info sheet
Data sheets
Drawings