WM wall-mounted disconnect enclosure

Article number: WM 8018.978

Model no.: WM302608XC

These flange mount disconnect wallmount enclosures can be used for virtually any application. The WM series ensures NEMA protection through a secure locking system, foamed-in-place gasket, and knife-edge sealing surface. Features include a cold rolled steel body and door, and a zinc plated mounting panel.

Article number:
WM 8018.978
Model no.:
WM302608XC
Product description
These flange mount disconnect wallmount enclosures can be used for virtually any application. The WM series ensures NEMA protection through a secure locking system, foamed-in-place gasket, and knife-edge sealing surface. Features include a cold rolled steel body and door, and a zinc plated mounting panel.
Material
Door: Carbon steel, 2.0 mm, all-round foamed-in PU seal
Housing: Carbon steel
Mounting plate: Carbon steel, zinc-plated
Surface finish
Dipcoat-primed and powder-coated, textured paint
Color
RAL 7035
Supply includes
Housing with door(s)
Door hinged on left
Mounting plate
Rear wall mounting holes
Flange door with universal disconnect cutout
Dimensions
Width: 650 mm
Height: 760 mm
Depth: 210 mm
( Width: 25.6 ˝
Height: 29.9 ˝
Depth: 8.27 ˝ )
Dimensions of mounting plate (W x H)
549 mm x 730 mm
( 21.6 ˝ x 28.7 ˝ )
Protection category NEMA
NEMA 4
UL Type 4/3R/12
Material thickness - door
2 mm
( 0.08 ˝ )
Material thickness - enclosure
2 mm
( 0.08 ˝ )
Material thickness – mounting plate
3 mm
( 0.12 ˝ )
Packaging unit
1 pc(s).
Weight/packaging unit
37 kg
( 81.6 lb. )
Customs tariff number
7326909099
UPC-Code
85755
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Documentation
Additional information
Info sheet
Data sheets
Drawings