Window Kits Carbon steel

Article number: WK 8018.459

Model no.: WK1711C

Article number:
WK 8018.459
Model no.:
WK1711C
Material
Frame: Carbon steel
Viewing window: Polycarbonate
Surface finish
Dipcoat-primed and powder-coated, textured paint
Color
RAL 7035
Supply includes
Oil resistant gasket
Fasteners
Visible area
Viewing window width: 279 mm
Viewing window height: 432 mm
( Viewing window width: 11 ˝
Viewing window height: 17 ˝ )
Viewing window height
432 mm
( 17 ˝ )
Dimensions
Width: 343 mm
Height: 495 mm
( Width: 13.5 ˝
Height: 19.5 ˝ )
Packaging unit
1 pc(s).
Weight/packaging unit
2.3 kg
( 5.1 lb. )
Customs tariff number
7326908688
UPC-Code
83481
Approvals
UL + C-UL (listed)
Documentation
Additional information
Instructions
Data sheets
Drawings