Baying systems TS 8 Type 3R

Article number: TS 8828.548

Model no.: 2200H800W0800D TS TYPE 3R

Rittal perfected the concept of the industrial modular enclosure with the TS 8 series. These single door, UL Type 3R rated enclosures consist of a frame with door, rear wall, and roof plate. Purchase sidewalls and plinth separately for complete assembly.

Article number:
TS 8828.548
Model no.:
2200H800W0800D TS TYPE 3R
Material
Enclosure frame: Carbon steel, 1.5 mm
Roof: Carbon steel, 1.5 mm
Door: Carbon steel, 2.0 mm
Rear wall: carbon steel, 1.5 mm
Mounting plate: Carbon steel, 3.0 mm
Surface finish
Enclosure frame: Dipcoat-primed
Door, roof and rear panel: Dipcoat-primed, powder-coated on the outside, textured paint
Mounting plate and base plates: Zinc-plated
Color
RAL 7035
Supply includes
Enclosure frame with door(s)
Roof plate
Rear panel, detachable
4 eyebolts
Base Plates
Mounting plate
Dimensions
Width: 800 mm
Height: 2,200 mm
Depth: 800 mm
( Width: 31.5 ˝
Height: 86.6 ˝
Depth: 31.5 ˝ )
Protection category NEMA
NEMA 3R
Packaging unit
1 pc(s).
Weight/packaging unit
150 kg
( 330.7 lb. )
Customs tariff number
7326909099
UPC-Code
85192
Approvals
UL + C-UL (listed)
Documentation
Additional information
Instructions
Load brochure
Protective conductor brochure
Data sheets
Drawings