WM wall-mounted enclosure single-door

Article number: WM 8017.555

Model no.: WM363008NC

These single door wallmount enclosures can be used for virtually any application. The WM series ensures NEMA protection through a secure locking system, foamed-in-place gasket, and knife-edge sealing surface. Features include a cold rolled steel body and door, and a zinc plated mounting panel.

Article number:
WM 8017.555
Model no.:
WM363008NC
Material
Door: Carbon steel, all-round foamed-in PU seal
Housing: Carbon steel
Surface finish
Housing and door: Dipcoat primed, powder-coated on the outside, textured paint
Mounting panel: Zinc-plated
Color
RAL 7035
Supply includes
Housing with door(s)
Door hinged on left
Mounting plate
Rear wall mounting holes
Quarter turn latch with slotted head insert
Dimensions
Width: 760 mm
Height: 900 mm
Depth: 210 mm
( Width: 29.9 ˝
Height: 35.4 ˝
Depth: 8.27 ˝ )
Dimensions of mounting plate (W x H)
704 mm x 870 mm
( 27.7 ˝ x 34.3 ˝ )
Protection category NEMA
NEMA 1, 3R, 4, 12
Material thickness - door
2 mm
( 0.08 ˝ )
Material thickness - enclosure
2 mm
( 0.08 ˝ )
Material thickness – mounting plate
2.5 mm
( 0.1 ˝ )
Packaging unit
1 pc(s).
Weight/packaging unit
50 kg
( 110.2 lb. )
Customs tariff number
7326908688
UPC-Code
83134
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Documentation
Additional information
Info sheet
Data sheets
Drawings