Cable duct for TS IT, North American

Article number: DK 9972.927

Model no.: TS IT 700W CABLE DUCT

Cable duct for TS IT

Article number:
DK 9972.927
Model no.:
TS IT 700W CABLE DUCT
Product description
Cable duct for TS IT enclosures that are 80" (2000mm) high and 28" (700mm) or 32" (800mm) wide.
Color
Black
Dimensions
Height: 1,760 mm
( Height: 69.3 ˝ )
Suitable for
Enclosure type: TS IT
Width: = 700 mm
= 800 mm
Height: = 2,000 mm
( Enclosure type: TS IT
Width: = 27.6 ˝
= 31.5 ˝
Height: = 78.7 ˝ )
Packaging unit
1 pc(s).
Weight/packaging unit
5.5 kg
( 12.1 lb. )
Customs tariff number
7326909099
UPC-Code
88414
Documentation
Instructions