- Article number:
- DK 9960.676
- Model no.:
- 1U TOOLLESS BLANKING PANEL
- Product description
- 1U
- Benefits
- Designed to block airflow from vacant 19" (482.66) rack space
- Applications
- Tool-free mounting
- Function principle
- Mounts in between 19in. (482.66 mm) rails
- Material
- Plastic
- Surface finish
- Sand textured
- Color
- Black
- Packaging unit
- 12 Pack
- Weight/packaging unit
- 1.09 kg( 2.4 lb. )
- Customs tariff number
- 7326908688
- UPC-Code
- 86360