Base/plinth components, front and rear, 200 mm Carbon steel

Article number: TS 8901.930

Model no.: 0200H1800W TS PLINTH ELEMENTS RAL7022T

Article number:
TS 8901.930
Model no.:
0200H1800W TS PLINTH ELEMENTS RAL7022T
Product description
Base/plinth component consisting of one trim panel and two pre-configured corner pieces. In 200 mm high base/plinth components, one trim panel is divided into two for cable entry.
Packaging unit
2 pc(s).
Weight/packaging unit
9.9 kg
( 21.8 lb. )
Customs tariff number
7326908688
UPC-Code
38150