Pushbutton boxes PB Stainless steel

Article number: PB 8017.716

Model no.: PB03305S14

The NEMA rated PB series pushbutton box enclosure is designed for indoor use to house pushbuttons, selector switches, and pilot lights. This enclosure protects equipment from dirt, dust, sprayed water, oil, and coolants.

Article number:
PB 8017.716
Model no.:
PB03305S14
Material
Stainless steel 1.4301 (AISI 304)
Surface finish
Housing and cover: Brushed, grain 240
Supply includes
Wall mounting bracket
Cover screws, captive
Hole diameter
30.5 mm
Number of holes
3
Number of columns
1
Number of rows
3
Dimensions
Width: 82 mm
Height: 203 mm
Depth: 69 mm
( Width: 3.23 ˝
Height: 7.99 ˝
Depth: 2.72 ˝ )
Protection category NEMA
NEMA 12
NEMA 13
NEMA 4X
Packaging unit
1 pc(s).
Weight/packaging unit
1.4 kg
( 3.1 lb. )
Customs tariff number
7326909099
UPC-Code
81206
Product description
PB pushbutton box, 3-hole, 30.5 mm hole diameter, 7.99" H x 3.23" W x 2.72" D, Stainless Steel
Data sheets
Drawings