- Article number:
- TP 6716.500
- Material
- Housing: Carbon steel, 1.5 mm
Door and console lid: Carbon steel, 2.0 mm, all-round foamed-in PU seal
- Surface finish
- dipcoat-primed, powder-coated on the outside, textured paint
- Color
- RAL 7035
- Supply includes
- Housing
Cover hinged at rear, 2 stays with automatic locking. Unlatching automatically on the left, manually on the right
Opening for cable entry into the enclosure base
- IK code
- IK08
- Base material
- Carbon steel
- Dimensions
- Width: 1,200 mm
Height: 235 mm
Depth: 730 mm( Width: 47.2 ˝
Height: 9.25 ˝
Depth: 28.7 ˝ )
- Protection category IP to IEC 60 529
- IP 55
- Protection category NEMA
- NEMA 12
- Packaging unit
- 1 pc(s).
- Weight/packaging unit
- 37 kg( 81.6 lb. )
- Customs tariff number
- 94032080
- EAN
- 4028177554245
- ETIM 7.0
- EC000784
- ECLASS 8.0
- 27180504
- Product description
-
TP TopConsole system, desk unit for 3-part assembly, WD 1200x730 mm, carbon steel