- Article number:
- HD 2410.010
- Version
- Standard
- Benefits
- Smooth, solid exterior surfaces effectively prevent the accumulation of harmful micro-organisms.
- Much easier, and therefore cheaper to clean compared with conventional cable glands.
- Applications
- Production and packaging of food and beverages
- Clean room technology (e.g. pharmaceuticals)
- Biotechnology
- Chemical industry
- Material
- Nut: Stainless steel 1.4305 (AISI 303)
Seal: Conforms to FDA 21 CFR 177.2600
- Dimensions
- Thread: M16 x 1.5
- For cable diameters
- 5 ‐ 10 mm( 0.2 ‐ 0.39 ˝ )
- Operating temperature range
- -20 °C...100 °C( -4 °F...212 °F )
- Protection category IP to IEC 60 529
- IP 68 (5 bar, 30 min.)
- Packaging unit
- 5 pc(s).
- Weight/packaging unit
- 0.205 kg( 0.5 lb. )
- Customs tariff number
- 73181900
- EAN
- 4028177022454
- ETIM 7.0
- EC000441
- ECLASS 8.0
- 27149109
- Product description
-
HD Cable gland, stainless steel 1.4305, size: M16x1,5, for cables Ø 5-10 mm, Standard version