JB Junction box Carbon steel

Article number: JB 8018.127

Model no.: JB161410HC

The JB enclosure offers protection for dense wiring and sensitive small instruments. These hinged cover junction boxes combine the advantages of the AE and KL series at an economical cost. Features include 180 degree hinge and slotted insert quarter turn latch. Foamed-in-place gasket and a knife-edge perimeter add extra protection.

Article number:
JB 8018.127
Model no.:
JB161410HC
Material
Housing and door: Carbon steel, all-round foamed-in PU seal
Surface finish
Housing and door: Dipcoat primed, powder-coated on the outside, textured paint
Color
RAL 7035
Supply includes
180° hinge
Housing with door
Mounting plate
Material thickness - door
1.5 mm
( 0.06 ˝ )
Material thickness - enclosure
1.5 mm
( 0.06 ˝ )
Material thickness – mounting plate
1.5 mm
( 0.06 ˝ )
Position door catch
left
Dimensions
Width: 350 mm
Height: 400 mm
Depth: 250 mm
( Width: 13.8 ˝
Height: 15.7 ˝
Depth: 9.84 ˝ )
Protection category IP to IEC 60 529
IP 66
Protection category NEMA
NEMA 4
Packaging unit
1 pc(s).
Weight/packaging unit
8.5 kg
( 18.7 lb. )
Customs tariff number
7326908688
UPC-Code
83269
Approvals
UL
Declarations
Declaration of conformity
Documentation
Additional information
Instructions