- Article number:
- IW 6900.000
- Version
- Designer door, rear panel screw-fastened from the inside
- Material
- Enclosure, designer door, rear panel: Sheet steel
- Surface finish
- Housing: Dipcoat-primed, powder-coated on the outside, textured paint
- Color
- Housing: RAL 7035
- Supply includes
- Enclosure with side panels screw-fastened from the inside, base with gland plate and levelling feet
Designer door, rear panel screw-fastened from the inside
- Dimensions
- Width: 600 mm
Height: 900 mm
Depth: 600 mm( Width: 23.6 ˝
Height: 35.4 ˝
Depth: 23.6 ˝ )
- Protection category IP to IEC 60 529
- IP 55
- Protection category NEMA
- NEMA 12
- Packaging unit
- 1 pc(s).
- Weight/packaging unit
- 54.9 kg( 121 lb. )
- EAN
- 4028177290037
- ETIM 7.0
- EC002502
- ECLASS 8.0
- 27180501
- Product description
-
IW Industrial workstation, housing, WHD: 600x900x600 mm, with designer door at the front, rear panel