- Article number:
- TP 6723.500
- Material
- Housing: Carbon steel, 1.5 mm
Door and console lid: Carbon steel, 2.0 mm, all-round foamed-in PU seal
- Surface finish
- dipcoat-primed, powder-coated on the outside, textured paint
- Color
- RAL 7035
- Supply includes
- Housing
Cover hinged at bottom, including cover retainer
Open base for individual cable entry
- IK code
- IK08
- Base material
- Carbon steel
- Dimensions
- Width: 1,600 mm
Height: 720 mm
Depth: 240 mm( Width: 63 ˝
Height: 28.3 ˝
Depth: 9.45 ˝ )
- Protection category IP to IEC 60 529
- IP 55
- Protection category NEMA
- NEMA 12
- Packaging unit
- 1 pc(s).
- Weight/packaging unit
- 51 kg( 112.4 lb. )
- Customs tariff number
- 94032080
- EAN
- 4028177554290
- ETIM 7.0
- EC000784
- ECLASS 8.0
- 27180504
- Product description
-
TP TopConsole system, console for 3-part assembly, WH 1600x720 mm, carbon steel