- Article number:
- IW 6900.300
- Version
- Roof prepared for mounting worktop or for mounting underneath surfaces
Roof prepared for mounting cast feet or for mounting on surfaces
- Product description
- Standard, commercially available PC towers, up to W/H/D: 250 x 530 x 600 mm (max. 20 kg) can be securely attached to the floor or bolted to the door by means of an enclosed retaining strap.The rear interfaces of the PC are easily accessible with the door open. Because the filter fan unit is already pre-installed, the housing is ready for immediate use.
- Material
- Housing: Carbon steel
Door: Carbon steel
Design strips: Aluminum
- Surface finish
- Housing: Powder-coated, textured paint
Door: Powder-coated
- Color
- Housing: RAL 7035
Door: RAL 7015
Design strips: RAL 7035
- Supply includes
- Housing of all-round solid construction
R/h door catch
Door with base screw-fastened on the inside
Side cam lock
Double-bit lock insert
Rear panel with two cut-outs for use of the connector gland supplied loose
Cable gland M20, brass, nickel-plated
Outlet filter fitted in left side panel
Fan-and-filter unit fitted in right side panel, 55 m³/h, 230 V, 50/60 Hz
Door-operated switch, supply socket for 230 V power supply, socket strip with 3 sockets and overvoltage protection
- Dimensions
- Width: 760 mm
Height: 760 mm
Depth: 300 mm( Width: 29.9 ˝
Height: 29.9 ˝
Depth: 11.8 ˝ )
- Protection category IP to IEC 60 529
- IP 54 in conjunction with connector gland supplied loose
- Protection category NEMA
- NEMA 12 in conjunction with connector gland supplied loose
- Base material
- Aluminum
- Packaging unit
- 1 pc(s).
- Weight/packaging unit
- 36 kg( 79.4 lb. )
- EAN
- 4028177438712
- ETIM 7.0
- EC002502
- ECLASS 8.0
- 27180501
- Product description
-
IW Industrial workstation, PC enclosure housing, for Tower-PC