- Article number:
- TP 6742.600
- Material
- Housing: Carbon steel, 1.5 mm
Door and console lid: Carbon steel, 2.0 mm, all-round foamed-in PU seal
Mounting plate: Carbon steel, 3.0 mm
- Surface finish
- Housing, cover and door: Dipcoat-primed, powder-coated on the outside, textured paint
Mounting plate: Zinc-plated
- Color
- RAL 7035
- Supply includes
- Housing, solid back and sides
Door or double door at front, with locking rod
Mounting plate
Cover hinged at rear, 2 stays with automatic locking. Unlatching automatically on the left, manually on the right
Base Plates
- Dimensions
- Width: 1,200 mm
Height: 975 mm
Depth: 400 mm( Width: 47.2 ˝
Height: 38.4 ˝
Depth: 15.7 ˝ )
- Dimensions of mounting plate (W x H)
- 1,130 mm x 900 mm( 44.5 ˝ x 35.4 ˝ )
- Top depth
- 500 mm( 19.7 ˝ )
- Bottom depth
- 400 mm( 15.7 ˝ )
- Number of doors
- 2
- IK code
- IK08
- Note
- Positioning slide VX 5051.172 can be used as a mounting aid for base/plinth system VX in its new design
- Protection category IP to IEC 60 529
- IP 55
- Protection category NEMA
- NEMA 12
- Packaging unit
- 1 pc(s).
- Weight/packaging unit
- 95 kg( 209.4 lb. )
- Customs tariff number
- 94032080
- EAN
- 4028177959958
- ETIM 7.0
- EC000784
- ECLASS 8.0
- 27180504
- Product description
-
TP upright console, WxHxD1/D2: 1200x975x400/500 mm, carbon steel