Product expires on: Jan. 28, 2021
This item is being replaced by:
9205100
- Article number:
- KEL 9205.600
- Applications
- Zone 1 and 2 or 21 and 22 to 2014/34/EU
- Ambient temperature range: -30 °C...+80 °C
- The specified temperatures can be limited by the installed equipment
- Explosion protection category to EN 60 079: Equipment protection due to increased safety (Ex e), equipment protection due to enclosure (Ex tb)
- Material
- Housing: fiber-glass reinforced unsaturated polyester, surface resistance: < 10⁹ Ω
Door: fiber-glass-reinforced unsaturated polyester, surface resistance: < 10⁹ Ω, all-round foamed-in silicone seal
Mounting plate: Carbon steel, zinc-plated - Color
- RAL 9011
- Supply includes
- Housing
Door
Mounting plate - Dimensions
- Width: 400 mm
Height: 600 mm
Depth: 200 mm( Width: 15.7 ˝
Height: 23.6 ˝
Depth: 7.87 ˝ ) - Dimensions of mounting plate (W x H)
- 345 mm x 550 mm( 13.6 ˝ x 21.7 ˝ )
- Certificate IEC EX PTB 10.0011U
- Yes
- Certificate PTB 03 ATEX 1011U
- Yes
- Base material
- Plastic
- Lock
- Lock version: Cam
No. of locks: 2
Lock Insert: 3 mm double-bit - Protection category IP to IEC 60 529
- IP 66
- Packaging unit
- 1 pc(s).
- Weight/packaging unit
- 11.5 kg( 25.4 lb. )
- Customs tariff number
- 94037000
- EAN
- 4028177138339
- ETIM 7.0
- EC002503
- ECLASS 8.0
- 27180502
- Product description
- KEL Ex enclosure, WHD: 400x600x200 mm, fibreglass-reinforced unsaturated polyester, with mounting plate, Empty enclosure with hinged door