- Article number:
- SK 3239.824
- Product description
- EMC fan-and-filter units have a high screening/dampening effect and meet performance level 2 as per EN 61587-3.
- Benefits
- Easy filter change thanks to a new opening mechanism on the louvre grille
- Faster assembly on the enclosure due to optimized snap hooks
- Diagonal fan technology ensures more uniform and consistent ventilation of the control cabinet through higher pressure stability.
- Tool-free mounting
- Color
- RAL 7035
- Supply includes
- Complete unit ready to install, including EMC filter mat
- Fan
- Axial, DC motor
- Unimpeded air flow (with fleece filter)
- with DC: 100 m³/h
- Airflow with corresponding outlet filter including fleece filter
- with DC: 75 m³/h
- Rated operating voltage
- 24 V (DC)
- Rated power Pel
- with DC: 5.7 kW
- Rated current max.
- with DC: 0.27 A
- Dimensions
- Width: 204 mm
Height: 204 mm
Depth: 105 mm( Width: 8.03 ˝
Height: 8.03 ˝
Depth: 4.13 ˝ )
- Installation depth
- 84 mm( 3.31 ˝ )
- Mounting cut-out
- Width of opening: 177 mm
Cut-out height: 177 mm( Width of opening: 6.97 ˝
Cut-out height: 6.97 ˝ )
- Protection category IP to IEC 60 529
- IP54 with fleece filter
- IP56 with fleece filter and hose-proof hood
- Protection category NEMA
- Type 12 with fleece filter
- Type 3, 3R, 4, 4X with fleece filter and hose-proof hood
- Pre-fuse
- Miniature circuit-breaker/fuse: 2 A
- Note
- To improve energy efficiency and increase equipment service life, we recommend thermostats or temperature displays.
- Operating temperature range
- -15 °C...55 °C( 5 °F...131 °F )
- Storage temperature range
- -30 °C...70 °C( -22 °F...158 °F )
- Noise pressure level
- with DC: 51 dB(A)
- Weight/packaging unit
- 0.66 kg( 1.5 lb. )
- Packaging unit
- 1 pc(s).
- Customs tariff number
- 84145915
- EAN
- 4028177985537
- ETIM 8
- EC000320
- ETIM 7.0
- EC000320
- ECLASS 8.0
- 27180716
- Product description
-
SK Blue e+ filter fan, EMC, 100 m³/h, 24 V (DC), WHD 204 x 204 x 105 mm, RAL 7035