- Article number:
- SK 3374.110
- Model no.:
- A-W HEX 10236BTU 115V 50-60HZ TYPE 12
- Version
- Water-carrying parts copper/brass (Cu/CuZn)
- Product description
- To be used in rough environments and temperature ranges of up to +70 °C. Convenient assembly options and flexible water connection options. Partial or full internal mounting possible.
- Color
- RAL 7035
- Supply includes
- Wired ready for connection
Drilling template
Sealing and assembly components - Total cooling output
- L 35 W 10 at 400 l/h: 3 kW( L 35 W 10 at 400 l/h: 10,236 BTU/h )
- Rated operating voltage
- 115 V, 1~, 50 Hz/60 Hz
- 110 V (DC)
- Rated power Pel
- At 50 Hz: 169 W
At 60 Hz: 232 W - Rated current max.
- At 50 Hz: 1.15 A
At 60 Hz: 1.55 A - Permissible operating pressure (p. max.)
- 1 ‐ 10 bar( 14.5 ‐ 145 PSI )
- Duty cycle
- 100 %
- Cooling medium
- Water (see Internet for specifications)
- Water inlet temperature
- 1 °C...30 °C( 34 °F...86 °F )
- Water connections
- ½" connector sleeve
- G ⅜" external thread
- Temperature control
- Basic controller (factory setting +35 °C)
- Operating temperature range
- 1 °C...70 °C( 34 °F...158 °F )
- Note
- Integral non-return valve for version with e-Comfort controller
- Dimensions
- Width: 400 mm
Height: 950 mm
Depth: 145 mm( Width: 15.7 ˝
Height: 37.4 ˝
Depth: 5.71 ˝ ) - Note on Model No.:
- Delivery times on request.
- Setting range
- 20 °C...55 °C( 68 °F...131 °F )
- Pre-fuse
- Transformer circuit-breaker: 3.5...5 A
- Protection category IP to EN 60 529
- IP 55
- Protection category NEMA
- UL Type 1
- UL Type 3R
- UL Type 12
- Packaging unit
- 1 pc(s).
- Weight/packaging unit
- 20 kg( 44.1 lb. )
- Customs tariff number
- 8415829990
- EAN
- 4028177496057
- UPC-Code
- 85258
- ETIM 7.0
- EC002515
- ECLASS 8.0
- 27180712
- Product description
- SK Air/water heat exchanger, wall-mounted, 10236 BTU/h, 115 V, 1~, 50/60 Hz, basic controller, water-carrying parts: copper/brass, WHD: 400 x 950 x 145 mm
Air/Water Heat Exchangers wall-mounted
Article number: SK 3374.110
Model no.: A-W HEX 10236BTU 115V 50-60HZ TYPE 12
Output categories 1023.64 - 17060.71 BTU/h. For use in tough environments. Convenient mounting options and flexible water connection options. External mounting or full internal mounting possible.