Blue e chiller 8 - 48 kW

Article number: SK 3336.455

The Blue e chiller fitted in the enclosure provides central and economical water cooling. The microchannel technology enables a reduction in the coolant quantity. Intuitive operation via a touch display and intelligent communication interfaces ensure convenient operation and analysis. The safety functions integrated in the standard version mean maximum safety. The delivery time is also reduced thanks to the predefined options package.

Article number:
SK 3336.455
Version
Robust industrial standard
Floating contact for collective fault signal
Benefits
Coolant quantity reduced through the use of microchannel technology
Touch-display for easy user handling
Remote monitoring already integrated in the basic unit
Integrated safety functions
Pre-configured options
Color
Housing: RAL 7035
Base/Plinth: RAL 7016
Supply includes
Chiller wired ready for connection
Multilingual documentation including functional diagram and wiring plans
Protection category IP to EN 60 529
IP 44 (electrics)
Total cooling output Tw10 / Tu32
Cooling output Tw10 Tu32/50 Hz: 19.9 kW
Cooling output Tw10 Tu32/60 Hz: 22.9 kW
( Cooling output Tw10 Tu32/50 Hz: 67,902 BTU/h
Cooling output Tw10 Tu32/60 Hz: 78,138 BTU/h )
Total cooling output Tw18 / Tu32
Cooling output Tw18 Tu32/50 Hz: 24.4 kW
Cooling output Tw18 Tu32/60 Hz: 26.3 kW
( Cooling output Tw18 Tu32/50 Hz: 83,256 BTU/h
Cooling output Tw18 Tu32/60 Hz: 89,739 BTU/h )
Total cooling output to DIN EN 14511 Tw18 / Tu35
Cooling output Tw18 Tu35/50 Hz: 22.93 kW
Cooling output Tw18 Tu35/60 Hz: 25.29 kW
Air throughput (unimpeded air flow)
At 50 Hz: 12,000 m³/h
At 60 Hz: 14,500 m³/h
( At 50 Hz: 7,062.9 cfm
At 60 Hz: 8,534.4 cfm )
Rated operating voltage
400 V, 3~, 50 Hz
460 V, 3~, 60 Hz
Dimensions
Width: 760 mm
Height: 1,265 mm
Depth: 1,515 mm
( Width: 29.9 ˝
Height: 49.8 ˝
Depth: 59.6 ˝ )
Control voltage 24 V DC
Yes
Precision control
Yes
Power-enhanced pump
Yes
Noise pressure level
79 dB(A)
Operating temperature range
10 °C...43 °C
( 50 °F...109 °F )
Operating temperature range of cooling medium
10 °C...25 °C
( 50 °F...77 °F )
Temperature hysteresis
± 0.25 K
Refrigerant/cooling medium
Refrigerant: R410A
Quantity: 1.45 kg
Global Warming Potential (GWP): 2,088
CO₂ equivalent (CO₂e): 3.03 t
( Refrigerant: R410A
Quantity: 3.2 lb. )
Pump pressure
At 50 Hz: 4.5 bar
At 60 Hz: 6.7 bar
Volumetric flow (cooling medium)
At 50 Hz: 55 l/min
At 60 Hz: 75 l/min
Rated power Pel
At 50 Hz: 11.3 kW
At 60 Hz: 14.4 kW
Rated current max.
At 50 Hz: 22.6 A
At 60 Hz: 24.1 A
Water connections
R 1¼" internal thread
Number of cooling circuits
1
Tank
Material: Plastic PE
Volume: 78 l
Operating weight
404 kg
( 890.7 lb. )
Packaging unit
1 pc(s).
Weight/packaging unit
326 kg
( 718.7 lb. )
Customs tariff number
84186900
EAN
4028177926905
ETIM 7.0
EC002516
ECLASS 8.0
27180713
Product description
SK Blue e chiller 83256/89739 BTU/h, 400 V, 3~, 50 Hz, 460 V, 3~, 60 Hz, WHD: 760 x 1,265 x 1,515 mm
Declarations
Declaration of conformity
Documentation
Additional information
Brochure
Electrical wiring diagram
Fluid plan (P+ID)
Instructions
White Paper
Data sheets
Safety data sheet refrigerant

You're three steps away from the right air conditioning solution

With the Climate Control QuickFinder you can quickly and easily find the right air conditioning solution for your requirements. Receive the result conveniently by e-mail.