Door-mounted fan

Article number: SK 3165.630

To mount on server rack tubular door frame (front or rear door) and to facilitate horizontal ventilation of IT equipment.

Article number:
SK 3165.630
Product description
For upgrading existing DK-TS applications, specifically for installation in one-piece, perforated sheet steel doors. Given the growing packing density in data communications and network enclosures, active, direct ventilation of the enclosure is essential. The fan, which is mounted to the tubular door frame of the rear or front door, supports horizontal air routing to the servers and therefore facilitates faster heat dissipation from active components.
Benefits
By adding two fan expansion kits, the air flow rate can be increased to 1200 m³/h.
The direction of air flow is easily reversed by rotating the fan.
Several units may be positioned in a cascade arrangement.
Easy mounting on the tubular door frame.
Wired ready for connection
Color
RAL 7035
Supply includes
2 fans
Connection cable (2.5 m)
Assembly components
Rated operating voltage
230 V, 1~, 50 Hz/60 Hz
Rated power Pel
At 50 Hz: 70 W
At 60 Hz: 70 W
Rated current max.
At 50 Hz: 0.38 A
At 60 Hz: 0.36 A
Dimensions
Width: 493 mm
Height: 606 mm
Depth: 64.5 mm
( Width: 19.4 ˝
Height: 23.9 ˝
Depth: 2.54 ˝ )
Note
Only for mounting on the tubular door frame!
Noise pressure level
55 dB(A)
Note on Model No.:
Delivery times on request.
Suitable for
Enclosure type: TS 8 Server Enclosures
DK-TS
Width: 600 mm
( Enclosure type: TS 8 Server Enclosures
DK-TS
Width: 23.6 ˝ )
Operating temperature range
20 °C...55 °C
( 68 °F...131 °F )
Weight/packaging unit
9.3 kg
( 20.5 lb. )
Packaging unit
1 pc(s).
Customs tariff number
84149000
EAN
4028177309418
ETIM 7.0
EC000320
ECLASS 8.0
27180716
Product description
SK Door-mounted fan, for horizontal air routing, for mounting on the tubular door frame, To fit enclosure width: 600 mm, WHD: 493x606x64,5 mm
Documentation
Instructions
Data sheets
Performance diagrams
Technical System Catalogue
Technical details

You're three steps away from the right air conditioning solution

With the Climate Control QuickFinder you can quickly and easily find the right air conditioning solution for your requirements. Receive the result conveniently by e-mail.