- Article number:
- SK 3286.980
- Product description
- To cover unneeded cold air outlets.
- Material
- Polyurethane foam
- Diameter
- 150 mm( 5.91 ˝ )
- Number stoppers max. per unit
- 1
- Suitable for Model No.
- 3386....
- 3387....
- Packaging unit
- 2 pc(s).
- Weight/packaging unit
- 0.088 kg( 0.2 lb. )
- Customs tariff number
- 39211310
- EAN
- 4028177325487
- ETIM 7.0
- EC011444
- ECLASS 8.0
- 22410601
- Product description
- SK Stoppers, for cooling unit SK 3386/3387, Ø 150 mm
- Certificates
- EAC