Guide frame For Vario rack-mounted fan

Article number: SK 3355.100

Guide frame for Vario rack-mounted fan: installation directly in the sub-rack, via two mounting brackets on the 19" mounting angles.

Article number:
SK 3355.100
Supply includes
Guide frame
Incl. connector and fitted connection cable
Mounting bracket for optional attachment to the 482.6 mm (19") mounting level
Fasteners
Length of connection cable
3 m
( 118 ˝ )
Suitable for Model No.
3350.230
3351.230
3352.230
Electrical connection
115 V, 50/60 Hz
230 V, 50/60 Hz
Packaging unit
1 pc(s).
Weight/packaging unit
0.98 kg
( 2.2 lb. )
Customs tariff number
84149000
EAN
4028177041677
ETIM 7.0
EC002513
ECLASS 8.0
27180706
Product description
SK Guide frame, for Vario rack-mounted fan, SK 3350/3351/3352.230, for 115 V,50/60 HZ, 230 V, 50/60 HZ
Data sheets
Technical System Catalogue

You're three steps away from the right air conditioning solution

With the Climate Control QuickFinder you can quickly and easily find the right air conditioning solution for your requirements. Receive the result conveniently by e-mail.