- Article number:
- SK 3286.500
- Product description
- Cooling units are low-maintenance and are supplied without filter mats. Filter mats may be used for extreme conditions.
- Benefits
- Temperature-resistant from -40 °C to +80 °C
- Material
- Open-celled polyurethane foam
- Suitable for Model No.
- 3273....
- 3382....
- 3383....
- 3384....
- 3385....
- 3359....
- 3301.800
- Dimensions
- Width: 530 mm
Height: 255 mm
Depth: 10 mm( Width: 20.9 ˝
Height: 10 ˝
Depth: 0.39 ˝ ) - Suitable for
- Enclosure type: Cooling units
- Weight/packaging unit
- 0.129 kg( 0.3 lb. )
- Packaging unit
- 3 pc(s).
- Customs tariff number
- 56039390
- EAN
- 4028177325340
- ETIM 7.0
- EC002513
- ECLASS 8.0
- 27180706
- Product description
- SK filter mat, for roof-mounted-cooling unit, SK 3273, 3382/83/84/85/59, WHD: 530 x 255 x 10 mm
- Certificates
- EAC