- Article number:
- SK 3286.650
- Product description
- When cooling units are used in dusty and oily environments, it is advisable to use washable metal filters. If air or steam condenses on the metal surfaces, any particles present will adhere to the metal. These filters can easily be washed out with water or grease-dissolving solvents.
- Material
- Aluminum
- Suitable for Model No.
- 3335.790
- Dimensions
- Width: 605 mm
Height: 800 mm
Depth: 20 mm( Width: 23.8 ˝
Height: 31.5 ˝
Depth: 0.79 ˝ ) - Note on Model No.:
- The dimensions have changed. Therefore, it is important to pay attention to the production date of the TopTherm chiller. This metal filter is valid from 05/23/2019, the production date of the chiller.
- Weight/packaging unit
- 3.04 kg( 6.7 lb. )
- Packaging unit
- 1 pc(s).
- Customs tariff number
- 73144900
- EAN
- 4028177962934
- ETIM 7.0
- EC002513
- ECLASS 8.0
- 27180706
- Certificates
- EAC