Front outlet grille 2 U for tangential fans

Article number: SK 3176.000

Front outlet grille 2 U for blower fans to expel the hot air to the outside from the upper section of the enclosure. Two grilles can be used for natural convection.

Article number:
SK 3176.000
Product description
This front outlet grille is required if a 482.6 mm (19") cross-flow blower (SK 3144.000/SK 3145.000) is used in the lower section of the electronic enclosure and the hot air is to be expelled to the outside from the upper section of the enclosure. The design of the grille matches that of the intake grille in the cross-flow blower. These grilles can also be used as simple inflow and outflow grilles with natural convection.
Packaging unit
1 pc(s).
Weight/packaging unit
0.36 kg
( 0.8 lb. )
Customs tariff number
39269097
EAN
4028177038196
ETIM 7.0
EC002513
ECLASS 8.0
27180706
Product description
SK front outlet grilles , for tangential fans, 2 HE
Certificates
EAC
Data sheets
Technical System Catalogue

You're three steps away from the right air conditioning solution

With the Climate Control QuickFinder you can quickly and easily find the right air conditioning solution for your requirements. Receive the result conveniently by e-mail.