System Attachment

Article number: SV 9674.164

For installing busbar supports.

Article number:
SV 9674.164
Version
for mounting in the roof/base section/directly above/below coupling switch
Applications
For installing busbar supports
Material
Stainless steel
No. of poles/bar center distance
3-pole
165 mm
Suitable for busbar system
Flat-PLS 100
Suitable for
Enclosure type: TS 8
Depth: = 600 mm
( Enclosure type: TS 8
Depth: = 23.6 ˝ )
Packaging unit
2 pc(s).
Weight/packaging unit
2.404 kg
( 5.3 lb. )
Customs tariff number
73269098
EAN
4028177606418
ETIM 7.0
EC001900
ECLASS 8.0
27400613
Product description
SV System attachment, for busbar support, SV 9676004/021 (Flat-PLS 100), 165 mm bar centre distance, for TS roof/base section (D: 600 mm)
Approvals
CSA + CSAus