- Article number:
- SV 9674.174
- Version
- for use as vertical coupling set
- Applications
- For installing busbar supports
- Material
- Stainless steel
- No. of poles/bar center distance
- 3-pole
165 mm
- Suitable for busbar system
- Flat-PLS 100
- Suitable for
- Enclosure type: TS 8
Depth: = 600 mm( Enclosure type: TS 8
Depth: = 23.6 ˝ )
- Packaging unit
- 2 pc(s).
- Weight/packaging unit
- 2.3 kg( 5.1 lb. )
- Customs tariff number
- 73269098
- EAN
- 4028177606432
- ETIM 7.0
- EC001900
- ECLASS 8.0
- 27400613
- Product description
-
SV System attachment, for busbar support, SV 9676004/021 (Flat-PLS 100), 166 mm bar centre distance, for TS (D: 600 mm)