Coupling set mounting kit for busbar enclosure or riser

Article number: SV 9674.198

For busbar enclosures or risers, acts as a base support for vertical Maxi-PLS busbar systems/Flat-PLS busbar systems.

Article number:
SV 9674.198
Version
For Maxi-PLS busbar system
Product description
The mounting kit is used as a base support for a vertical Maxi-PLS busbar system/Flat-PLS busbar system.
Material
Carbon steel
Surface finish
Zinc-plated
Supply includes
Mounting plate
2 System Chassis
Assembly components
Note on Model No.:
Only suitable for Maxi-PLS.
Suitable for
Width: = 200 mm
Depth: = 800 mm
( Width: = 7.87 ˝
Depth: = 31.5 ˝ )
Packaging unit
1 pc(s).
Weight/packaging unit
4.85 kg
( 10.7 lb. )
Customs tariff number
73269098
EAN
4028177574465
ETIM 7.0
EC001900
ECLASS 8.0
27400613
Product description
SV Coupling set mounting kit, Maxi-PLS, for TS (WD: 200x800 mm)