- Article number:
- SV 9320.070
- Product description
- For thermal and mechanical compensation when connecting special PLS busbars from enclosure to enclosure.
- Material
- E-Cu
- Mounting tip
- Two busbar connectors are needed to fit one expansion connector.
- Note
- With a temperature increase of 30 K, the busbars will expand in length by around 0.5 mm/m. Consequently, the use of an expansion connector is recommended for busbar systems with lengths in excess of 3 m.
- Suitable for busbars
- PLS 1600
- Packaging unit
- 3 pc(s).
- Weight/packaging unit
- 1.9 kg( 4.2 lb. )
- Copper weight (kg per piece)
- 0.6
- Customs tariff number
- 85369010
- EAN
- 4028177162372
- ETIM 7.0
- EC000713
- ECLASS 8.0
- 27400606
- Product description
- SV Expansion connector E-Cu, PLS 1600